Product details

Gross weight 1.4 kg
Net weight 1.4 kg
Volume 20.221 dm3
EAN 5710107581085

Printed Circuit Board (PCA)

Printed Circuit Assemblies DC link

SPARE PARTS FC 101 SERIES

/Frame Size H6
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP
Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality