Switch Mode Power Supply 30kW 400V

130B5367

Switch Mode Power Supply 30kW 400V

Product details

Gross weight 0.67 kg
Net weight 0.67 kg
Volume 6.266 dm3
EAN 5710107581108

Printed Circuit Board (PCA)

Printed Circuit Assemblies Switch mode power supply card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 101 SERIES

/Frame Size I6
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP
Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard

SPARE PARTS FC 131 SERIES

/Power size 30 kW / 40 HP
/Product group VLT® HVAC Drive FC -
/Series 131

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality