Product details

Gross weight 2.788 kg
Net weight 1.398 kg
Volume 0.114 hl
EAN 5710107581122

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 101 SERIES

/Frame Size H8
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
Series (101) HVAC Basic - Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality