Product details

Gross weight 2.5 kg
Net weight 2.3 kg
Volume 19.736 dm3
EAN 5710107581283

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 101 SERIES

/Frame Size I6
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (E5A) IP54 (not TYPE 12)
(P5A) IP54 (not TYPE12) w back
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP

SPARE PARTS FC 131 SERIES

/Frame Size I6
/Power size 37 kW / 50 HP
/Product group VLT® HVAC Drive FC -
/Series 131

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality