Product details

Gross weight 1.64 kg
Net weight 1.34 kg
Volume 0 l
EAN 5710107581740

Mechanics

Mechanics Enclosure front cover

SPARE PARTS FC 100 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
Frame Size A5

SPARE PARTS FC 200 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
Frame Size A5

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
Frame Size A5

SPARE PARTS FC 103 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
Frame Size A5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality