Back plate IP21/Type 1, IP55/Type 12, C1
130B3910
FC 300 back cover for the devices in IP21 / 55 Case size C1
FC 300 back cover for the devices in IP21 / 55 Case size C1
Gross weight | 1.763 kg |
Net weight | 1.53 kg |
Volume | 5.7 l |
EAN | 5710107608577 |
Gross weight | 1.763 kg |
Net weight | 1.53 kg |
Volume | 5.7 l |
EAN | 5710107608577 |
Mechanics | Enclosure rear |
Mechanics | Enclosure rear |
DrivePro category | Spare Part |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | C1 |
DrivePro category | Spare Part |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | C1 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | C1 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | C1 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | C1 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | C1 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | C1 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | C1 |
Frame Size | C1 |
VLT Series | 321 |
Frame Size | C1 |
VLT Series | 321 |
Enclosure |
(E55) IP55 / Type 12 (E21) IP21 / Type 1 |
Frame Size | C1 |
Enclosure |
(E55) IP55 / Type 12 (E21) IP21 / Type 1 |
Frame Size | C1 |
Enclosure |
(E55) IP55 / Type 12 (E21) IP21 / Type 1 |
Frame Size | C1 |
Enclosure |
(E55) IP55 / Type 12 (E21) IP21 / Type 1 |
Frame Size | C1 |
Frame Size | C1 |
Frame Size | C1 |
Frame Size | C1 |
Frame Size | C1 |
Options | Enclosure related options |
Options | Enclosure related options |