Mains terminals for units without RFI

130B3639

Mains terminal assy. with wire

Product details

Gross weight 0.099 kg
Net weight 0.099 kg
Volume 0 l
EAN 5710107582242

Connections

Connections Connector line

SPARE PARTS FC 100 SERIES

Frame Size B4
RFI Filter (HX) No RFI filter

SPARE PARTS FC 200 SERIES

Frame Size B4
Phase (T) Three phase
RFI Filter (HX) No RFI filter

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size B4
RFI Filter RFI Filter

SPARE PARTS FC 101 SERIES

/Frame Size B4
H6
Series (101) HVAC Basic - Standard

SPARE PARTS FC 103 SERIES

Frame Size B4
RFI Filter (HX) No RFI filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality