Back plate IP66/Type 4X, SS, C1

130B3468

Backplate in stainless steel for IP66, C1 enclosure

Product details

Gross weight 1.806 kg
Net weight 1.806 kg
Volume 0 l
EAN 5710107608591

Mechanics

Mechanics Enclosure rear

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size C1
IP Rating IP66

SPARE PARTS FC 200 SERIES

Frame Size C1
IP Rating IP66

SPARE PARTS FC 300 SERIES

Frame Size C1
IP Rating IP66

SPARE PARTS FC 103 SERIES

Frame Size C1
IP Rating IP66

ACCESSORIES for FC-321

/Enclosure IP66 / NEMA 4X Backplate
/Frame Size C1
/VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size C1
IP Rating IP66

ACCESSORIES FC 103 SERIES

Frame Size C1
IP Rating IP66

ACCESSORIES FC 200 SERIES

Frame Size C1
IP Rating IP66

ACCESSORIES FC 300 SERIES

Frame Size C1
IP Rating IP66

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality