Product details

Gross weight 0.458 kg
Net weight 0.458 kg
Volume 0 l
EAN 5710107582396

Mechanics

Mechanics Enclosure bottom cover

SPARE PARTS FC 100 SERIES

Adaptation A (X) Standard Cable Entries
Enclosure (P66) IP66 / NAME 4X Backplate
(P55) IP55 / Type12 Backplate
(E66) IP66 / NEMA 4X
(E55) IP55 / Type 12
Frame Size B2

SPARE PARTS FC 200 SERIES

Adaptation A (X) Standard Cable Entries
Enclosure (P66) IP66 / NAME 4X Backplate
(P55) IP55 / Type12 Backplate
(E66) IP66 / NEMA 4X
(E55) IP55 / Type 12
Frame Size B2

SPARE PARTS FC 300 SERIES

Adaptation A (X) Standard Cable Entries
Enclosure (P66) IP66 / NEMA 4X Backplate
(P55) IP55 / Type12 Backplate
(E66) IP66 / NEMA 4X
(E55) IP55 / Type 12
Frame Size B2

SPARE PARTS FC 103 SERIES

Adaptation A (X) Standard Cable Entries
DrivePro category Spare Part
Enclosure (P66) IP66 / NAME 4X Backplate
(E66) IP66 / NEMA 4X
Frame Size B2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality