Back plate IP21/Type 1, IP55/Type 12, B2
130B3397
FC 300 back cover for the devices in IP21 / 55 Housing size B2
FC 300 back cover for the devices in IP21 / 55 Housing size B2
Gross weight | 1.318 kg |
Net weight | 1.195 kg |
Volume | 0 l |
EAN | 5710107608621 |
Gross weight | 1.318 kg |
Net weight | 1.195 kg |
Volume | 0 l |
EAN | 5710107608621 |
Mechanics | Enclosure rear |
Mechanics | Enclosure rear |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
DrivePro category | Spare Part |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
DrivePro category | Spare Part |
Enclosure |
(P55) IP55 / Type12 Backplate (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
/Frame Size | B2 |
/VLT Series | 321 |
/Frame Size | B2 |
/VLT Series | 321 |
Enclosure |
(E55) IP55 / Type 12 (E21) IP21 / Type 1 |
Frame Size | B2 |
Enclosure |
(E55) IP55 / Type 12 (E21) IP21 / Type 1 |
Frame Size | B2 |
Enclosure |
(E55) IP55 / Type 12 (E21) IP21 / Type 1 |
Frame Size | B2 |
Enclosure |
(E55) IP55 / Type 12 (E21) IP21 / Type 1 |
Frame Size | B2 |
Frame Size | B2 |
Frame Size | B2 |
Frame Size | B2 |
Frame Size | B2 |
Options | Enclosure related options |
Options | Enclosure related options |