Product details

Gross weight 1.745 kg
Net weight 1.745 kg
Volume 0 l
EAN 5710107582600

Printed Circuit Board (PCA)

Printed Circuit Assemblies RFI card

SPARE PARTS FC 100 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter RFI C2
(H4) RFI class A1 (C2)

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size B1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality