RFI unit 200/500V adv. A1/B for frame B1

130B3377

RFI unit 200/500V adv. A1/B for frame B1

Product details

Gross weight 1.78 kg
Net weight 1.78 kg
Volume 0 l
EAN 5710107582624

Printed Circuit Board (PCA)

Printed Circuit Assemblies RFI card

SPARE PARTS FC 100 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H1) RFI filter Class A1 / B

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter RFI C2
(H1) RFI filter Class A1 / B

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size B1
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter RFI C2
(H1) RFI Class A1/B (C1)

SPARE PARTS FC 103 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H1) RFI filter Class A1 / B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality