ip21 nema 1 kit for ahf x6 enclosure

130B3279

Retrofittable housing cover IP21 / Nema 1, suitable for AHF005 / 010
Harmonic filters designed in protection class IP20. The
Housing cover consists of a top cover for the dripping water
and dust cover and a bottom cover suitable for that
Installation of a
Protection class: IP21 / Nema 1
Cover for housing size: X6
Physical dimensions (HxWxD): 778 x 418 x 396 mm
Lower cover (HxWxD): 270 x 418 x 300 mm
Weight: 1.5kg

Product details

Gross weight 19 kg
Net weight 9 kg
Volume 0 l
EAN 5710107946549

Mechanics

Mechanics Enclosure terminal cover

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality