Back plate IP66/Type 4X, A5
130B3242
FC 300 rear cover (stainless steel) for the devices in IP66 Case size A5
FC 300 rear cover (stainless steel) for the devices in IP66 Case size A5
Gross weight | 0.743 kg |
Net weight | 0.743 kg |
Volume | 0 l |
EAN | 5710107608775 |
Gross weight | 0.743 kg |
Net weight | 0.743 kg |
Volume | 0 l |
EAN | 5710107608775 |
Mechanics | Enclosure rear |
Mechanics | Enclosure rear |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
DrivePro category | Spare Part |
Frame Size | A5 |
IP Rating | IP66 |
DrivePro category | Spare Part |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
VLT Series | 321 |
Frame Size | A5 |
VLT Series | 321 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
IP Rating | IP66 |
Frame Size | A5 |
Frame Size | A5 |
Options | Enclosure related options |
Options | Enclosure related options |