Back plate for enclosure A4
130B3150
FC 300 rear cover (galvanized steel) IP55 / NEMA 12 Case size: A4
FC 300 rear cover (galvanized steel) IP55 / NEMA 12 Case size: A4
Gross weight | 1.4 kg |
Net weight | 1.05 kg |
Volume | 0 l |
EAN | 5710107567317 |
Gross weight | 1.4 kg |
Net weight | 1.05 kg |
Volume | 0 l |
EAN | 5710107567317 |
DrivePro category | Spare Part |
Frame Size | A4 |
DrivePro category | Spare Part |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
VLT Series | 321 |
Frame Size | A4 |
VLT Series | 321 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Frame Size | A4 |
Options | Enclosure related options |
Options | Enclosure related options |