MCC107 240V 3ph 3,7 & 480V 3ph 7,5kW M3

130B2527

This product has been discontinued.

reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It

Product details

Gross weight 5.4 kg
Net weight 5.4 kg
Volume 11.759 l
EAN 5710107609239

DD Power Options Class

Product Series VLT® FC 51 Power Option

POWER OPTIONS FC 051 SERIES

Micro Drive Series (051) 51
Phase+Mains+Power T2P3K7
T4P7K5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality