MCC107 240V 1ph 1,5kW for M2

130B2525

This product has been discontinued.

The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.

Product details

Gross weight 2.5 kg
Net weight 2.5 kg
Volume 6.762 l
EAN 5710107609253

DD Power Options Class

Product Series VLT® FC 51 Power Option

POWER OPTIONS FC 051 SERIES

Mains Voltage (2) 200 - 240 VAC
Micro Drive Series (051) 51
Phase (S) Single phase
Power Rating (P1K5) 1.5 KW / 2.0 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality