MCC101A10KT3E00A

130B2409

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 4 kW
Nominal power (200 - 240V): 2.2 kW
Continuous rated current: 10 A.
Max. Output frequency: 120 Hz
Max. Power loss: 95 W
Dimensions HxWxD: 268 (323) * X 90 X 205 mm
Weight: 6.05 kg

Product details

Gross weight 5.5 kg
Net weight 5.5 kg
Volume 0.021 l
EAN 5702427888319

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality