MCC101A4K5T3E00A

130B2406

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 1.1 - 1.5 kW
Nominal power (200 - 240V): 0.55 - 0.75 kW
Continuous rated current: 4.5 A.
Max. Output frequency: 120 Hz
Max. Power loss: 70 W
Dimensions HxWxD: 200 (259) * X 75 X 205 mm
Weight: 3.3 kg

Product details

Gross weight 3.05 kg
Net weight 3.05 kg
Volume 12.425 l
EAN 5702427888296

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality