MCC101A62KT3E20A

130B2308

Sinus filter FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 30 kW
Nominal power (200 - 240V): 15 kW
Continuous rated current: 62 A.
Max. Output frequency: 100 Hz
Max. Power loss: 310 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 41 kg

Product details

Gross weight 48.85 kg
Net weight 48.85 kg
Volume 0.104 l
EAN 5702427334304

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality