Product details

Gross weight 1309 g
Net weight 908 g
Volume 11.379 dm3
EAN 5710107584666

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 300 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP
RFI Filter (H5)Marine,ruggedis RFI A2(C3)

SPARE PARTS FC 103 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 18.5 KW / 25 HP
RFI Filter (H5) Maritime use excl. EMC.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality