Thyristor Module 2200V 128A

130B1430

Thyristor Module 128A

Product details

Gross weight 0.301 kg
Net weight 0.29 kg
Volume 0.973 dm3
EAN 5710107577125

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Frame Size C4
C2
Mains Voltage (6) 525 - 600 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size C4
C2
Mains Voltage (6) 525 - 600 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

Frame Size C4
C2
Mains Voltage (6) 525 - 600 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 101 SERIES

Frame Size H8
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C4
C2
Mains Voltage (6) 525 - 600 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 90 KW / 125 HP
37 KW / 50 HP
75 KW / 100 HP
55 KW / 75 HP
45 KW / 60 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality