Product details

Gross weight 0.95 kg
Net weight 0.8 kg
Volume 2.458 dm3
EAN 5710107577217

Capacitors

Capacitors DC bus single cap

SPARE PARTS FC 100 SERIES

Frame Size C3
Mains Voltage (4) 380 - 480 VAC
Power Rating (P55K) 55 KW / 75 HP

SPARE PARTS FC 200 SERIES

Frame Size C3
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Power Rating (P55K) 55 KW / 75 HP

SPARE PARTS FC 300 SERIES

Frame Size C3
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Power Rating (P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size C3
Mains Voltage (4) 380 - 480 VAC
Power Rating 55 KW / 75 HP

SPAREPARTS for FC-321

Frame Size C3
Power Rating (P45K) 45 KW / 60 HP
Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality