Mounting Kit f. C Option, 40mm, B3

130B1413

Mounting kit for FC 302, C options, Case size B3 (40mm)

Product details

Gross weight 1.2 kg
Net weight 1.2 kg
Volume 0 l
EAN 5710107610501

ACCESSORIES for FC-321

Frame Size B3
VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size B3

ACCESSORIES FC 103 SERIES

Frame Size B3

ACCESSORIES FC 200 SERIES

Frame Size B3

ACCESSORIES FC 300 SERIES

Frame Size B3

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality