p420 b4 ass.bag small
130B1300
This part has been replaced by 134B1983
There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement
Replacement
This part has been replaced by 134B1983
Gross weight | 0.47 kg |
Net weight | 0.47 kg |
Volume | 0 l |
EAN | 5710107577538 |
Gross weight | 0.47 kg |
Net weight | 0.47 kg |
Volume | 0 l |
EAN | 5710107577538 |
Mechanics | Accessory bag multi |
Mechanics | Accessory bag multi |
Frame Size | B4 |
Phase+Mains+Power |
T7P30K T4P22K T7P18K T6P30K T4P30K T6P22K T2P15K T7P15K T7P11K T7P22K |
Frame Size | B4 |
Phase+Mains+Power |
T7P30K T4P22K T7P18K T6P30K T4P30K T6P22K T2P15K T7P15K T7P11K T7P22K |
Frame Size | B4 |
Phase+Mains+Power |
T7P30K T4P22K T7P18K T6P30K T4P30K T6P22K T2P15K T7P15K T7P11K T7P22K |
Frame Size | B4 |
Phase+Mains+Power |
T7P30K T4P22K T7P18K T6P30K T4P30K T6P22K T2P15K T7P15K T7P11K T7P22K |
Frame Size | B4 |
Phase+Mains+Power |
T5P18K T6P18K T7P18K T2P11K T6P22K T7P15K T5P22K T7P11K T7P22K |
Frame Size | B4 |
Phase+Mains+Power |
T5P18K T6P18K T7P18K T2P11K T6P22K T7P15K T5P22K T7P11K T7P22K |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | B4 |
Phase+Mains+Power |
T7P30K T4P22K T7P18K T6P30K T4P30K T6P22K T7P15K T2P15K T7P22K T7P11K |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | B4 |
Phase+Mains+Power |
T7P30K T4P22K T7P18K T6P30K T4P30K T6P22K T7P15K T2P15K T7P22K T7P11K |