VLT® EtherNet IP MCA 121, coated

130B1219

EtherNet/IP extends commercial off-the-shelf Ethernet to the Common
Industrial Protocol (CIP™) – the same upper-layer protocol and object
model found in DeviceNet. Built-in high-performance switch enabling
line-topology, and eliminating the need for external switches. Device
Level Ring (DLR) topology for higher system availability. Based on CIP™,
makes the reuse of PLC program possible when migrating from DeviceNet to
EtherNet/IP. Built-in web server provides remote diagnosis and reading
out of basic drive parameters. E-mail notification provides fast access
to warnings or alarm information. Unicast and Multicast communication
for improved network utilization. Certified by ODVA for fulfilment of
the newest standard.

Product details

Gross weight 0.6 kg
Net weight 0.53 kg
Volume 3.609 dm3
EAN 5710107611621

Options

Options Control related options

SPARE PARTS FC 100 SERIES

A Option (AN) EtherNet/IP MCA 121
DrivePro category Recommended spare part
Self-service spare part
Spare Part

SPARE PARTS FC 200 SERIES

A Option (AN) EtherNet/IP MCA 121

SPARE PARTS FC 300 SERIES

A Option (AN) EtherNet/IP MCA 121

SPARE PARTS FC 103 SERIES

A Option (AN) EtherNet/IP MCA 121

SPAREPARTS for FC-321

/A Option EtherNet/IP MCA 121

ACCESSORIES for FC-321

/A Option No A Option
/VLT Series 321

ACCESSORIES FC 100 SERIES

A Option (AX) No A Option
Coating PCB (C) Coated PCB

ACCESSORIES FC 103 SERIES

/Coating PCB Coated PCB
A Option (AX) No A Option

ACCESSORIES FC 300 SERIES

A Option (AX) No A Option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality