Control Card MK1 with safe stop FC-102
130B1150
Only for drives using SW versions up to version 4.xx . Should only be
used when Drive has a special SW that cannot be upgraded to latest
version.
Only for drives using SW versions up to version 4.xx . Should only be
used when Drive has a special SW that cannot be upgraded to latest
version.
Gross weight | 0.13 kg |
Net weight | 0.13 kg |
Volume | 1.14 l |
EAN | 5710107578009 |
Gross weight | 0.13 kg |
Net weight | 0.13 kg |
Volume | 1.14 l |
EAN | 5710107578009 |
Printed Circuit Assemblies | Control card w. Safe stop |
Printed Circuit Assemblies | Control card w. Safe stop |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (U) Brake chop + Safe stop |
Phase | (T) Three phase |
RFI Hardware |
(B) B-type (H) H-type (L) L-type (N) N-type |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (U) Brake chop + Safe stop |
Phase | (T) Three phase |
RFI Hardware |
(B) B-type (H) H-type (L) L-type (N) N-type |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |