Product details

Gross weight 0.17 kg
Net weight 0.17 kg
Volume 0 l
EAN 5710107578252

Connections

Connections Connector motor

SPARE PARTS VLT 2800 SERIES

Application Option (A00) No application option
Coating (C0) Without coating
Dedicated Application (P) Process
Display (DB) Built In Display (SLCP)
Frame Size A-Frame
B-Frame
C-Frame
Mains Voltage U(in) (2) 200-240V AC
(4) 380-480V +/- 10% 50/60Hz
Phase (S) Single phase
(T) 3 phase
(D) Dual, 1/3 phase
Phase+Mains+Power S207
T407
S205
T415
T405
S203
S215
T411
T422
T455
D207
D205
D215
D203
D211
D222
T222
T475
S211
T440
T430
T240
Power Rating (11) 1.1kW / 1.5 HP
(55) 5.5kW / 7.5 HP
(22) 2.2kW / 3.0 HP
(03) 0.37kW / 0.5 HP
(15) 1.5kW / 2.0 HP
(05) 0.55kW / 0.75 HP
(07) 0.75kW / 1.0 HP
(40) 4.0kW / 5.0 HP
(30) 3.0kW / 4.0 HP
(75) 7.5kW / 10 HP
VLT Series (28) VLT® 2800 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality