DC coil 22kW T4/6, 11kW T2, 22-30kW T7

130B1062

spare,inductor DC,dc-coil, no22/ho18.5kW,b2

Product details

Gross weight 6.21 kg
Net weight 6.21 kg
Volume 0.201 hl
EAN 5710107578283

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
B1
Phase+Mains+Power T7P30K
T4P22K
T2P11K
T6P22K
T7P22K

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
B1
Phase+Mains+Power S2P3K0
T7P30K
T4P22K
T2P11K
S2P5K5
T6P22K
S2P3K7
T5P22K
S2P1K5
T7P22K
S2P2K2

SPARE PARTS FC 300 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
B1
Phase+Mains+Power T5P18K
T6P18K
T2P7K5
T4P18K
T7P22K

SPARE PARTS FC 101 SERIES

Frame Size I6
Phase+Mains+Power T4P22K

SPARE PARTS FC 103 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(E55) IP55 / Type 12
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
B1
Phase+Mains+Power T7P30K
T4P22K
T2P11K
T6P22K
T7P22K

SPARE PARTS FC 131 SERIES

Frame Size I6
Power size 22 KW / 30 HP
Product group VLT® HVAC Drive FC -
Series 131

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality