Product details

Gross weight 11.15 kg
Net weight 11 kg
Volume 19.469 dm3
EAN 5710107578399

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size C1
IP Rating IP21
IP55
Phase+Mains+Power T2P30K
T4P55K
T6P55K

SPARE PARTS FC 200 SERIES

Frame Size C1
IP Rating IP21
IP55
Phase+Mains+Power T2P30K
S4P18K
S2P15K
T4P55K
T6P55K
T5P55K

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size C1
IP Rating IP21
IP55
Phase+Mains+Power T4P45K
T2P22K
T6P45K
T5P45K

SPARE PARTS FC 101 SERIES

Frame Size I7

SPARE PARTS FC 103 SERIES

Frame Size C1
IP Rating IP21
IP55
Phase+Mains+Power T2P30K
T4P55K
T6P55K

SPARE PARTS FC 131 SERIES

Frame Size I7
Power size 55 kW / 75 HP
Product group VLT® HVAC Drive FC -
Series 131

SPAREPARTS for FC-321

Frame Size C1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality