Product details

Gross weight 1.6 kg
Net weight 1.6 kg
Volume 20.378 dm3
EAN 5710107578429

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(E) Disconnect+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase+Mains+Power T4P75K

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(E) Disconnect+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase+Mains+Power T4P75K
S2P22K

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(E) Disconnect+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase+Mains+Power T475K

SPAREPARTS for FC-321

Frame Size C2
Mains Option Mains Disconnect + Fuse
Power Rating (P55K) 55 KW / 75 HP
Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality