Product details

Gross weight 2.42 kg
Net weight 2.42 kg
Volume 20.171 dm3
EAN 5710107578450

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase+Mains+Power T4P90K

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase+Mains+Power T4P90K

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase+Mains+Power T490K

SPAREPARTS for FC-321

Frame Size B2
B1
C2
Mains Option Mains Disconnect + Fuse
Power Rating (PK75) 0.75 KW / 1.0 HP
Voltage Three phase 380-500 VAC
Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality