Panel Through Mounting Kit, A5
130B1028
Push-through frame kit for FC size A5 Contains mounting frame, seal,
Fastening material and assembly instructions.
Push-through frame kit for FC size A5 Contains mounting frame, seal,
Fastening material and assembly instructions.
Gross weight | 3.265 kg |
Net weight | 2.414 kg |
Volume | 0 l |
EAN | 5710107612376 |
Gross weight | 3.265 kg |
Net weight | 2.414 kg |
Volume | 0 l |
EAN | 5710107612376 |
Frame Size | A5 |
VLT Series | 321 |
Frame Size | A5 |
VLT Series | 321 |
Enclosure |
(P55) IP55 / Type12 Backplate (C55) IP55/ Type 12 (E55) IP55 / Type 12 (Y55) IP55/TYPE 12 w. backplat |
Frame Size | A5 |
Enclosure |
(P55) IP55 / Type12 Backplate (C55) IP55/ Type 12 (E55) IP55 / Type 12 (Y55) IP55/TYPE 12 w. backplat |
Frame Size | A5 |
Enclosure |
(P55) IP55 / Type12 Backplate (C55) IP55/ Type 12 (E55) IP55 / Type 12 (Y55) IP55/TYPE 12 w. backplat |
Frame Size | A5 |
Enclosure |
(P55) IP55 / Type12 Backplate (C55) IP55/ Type 12 (E55) IP55 / Type 12 (Y55) IP55/TYPE 12 w. backplat |
Frame Size | A5 |
Frame Size | A5 |
Frame Size | A5 |
Frame Size | A5 |
Frame Size | A5 |
Options | Enclosure related options |
Options | Enclosure related options |