EMC filter, 8.5A, 480V, 50hz, B1
130B0384
This product has been discontinued.
EMC filter, 8.5A, 480V, 50hz, B1
EMC filter, 8.5A, 480V, 50hz, B1
Gross weight | 0.28 kg |
Net weight | 0.28 kg |
Volume | 6.35 l |
EAN | 5710107612413 |
Gross weight | 0.28 kg |
Net weight | 0.28 kg |
Volume | 6.35 l |
EAN | 5710107612413 |
Frame Size |
M1-FRAME M2-FRAME |
Mains Voltage | (4) 380 - 480 VAC |
Micro Drive Series | (051) 51 |
Phase+Mains+Power |
T4P2K2 T2P1K5 |
Frame Size |
M1-FRAME M2-FRAME |
Mains Voltage | (4) 380 - 480 VAC |
Micro Drive Series | (051) 51 |
Phase+Mains+Power |
T4P2K2 T2P1K5 |
Frame Size |
M1-FRAME M2-FRAME |
Mains Voltage | (4) 380 - 480 VAC |
Micro Drive Series | (051) 51 |
Frame Size |
M1-FRAME M2-FRAME |
Mains Voltage | (4) 380 - 480 VAC |
Micro Drive Series | (051) 51 |
Options | Filter related options |
Options | Filter related options |