Terminal block blue for 35 mm2 cable

130B0315

Product details

Gross weight 0.09 kg
Net weight 0.09 kg
Volume 0 l
EAN 5710107575893

Connections

Connections Connector

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
Frame Size B2

SPARE PARTS FC 200 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
DrivePro category Spare Part
Frame Size B2

SPARE PARTS FC 300 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chopper + Safe stop
Frame Size B2

SPARE PARTS FC 103 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
Frame Size B2

SPARE PARTS VLT 5000 SERIES

Enclosure Class (54) IP54
Hardware Configuration (EB) Ext. with brake
(SB) Standard with brake
Power rating (042) 042
(032) 032

SPAREPARTS for FC-321

Frame Size B2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality