sparepart/multi accessory bag - clips

130B0294

Product details

Gross weight 193.647 g
Net weight 164.647 g
Volume 0 l
EAN 5710107575923

Mechanics

Mechanics Accessory bag

SPARE PARTS FC 100 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
C1
C2
B1

SPARE PARTS FC 200 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
C1
B1
C2

SPARE PARTS FC 300 SERIES

DrivePro category Self-service spare part
Spare Part
Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
C1
B1
C2

SPARE PARTS FC 103 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
C1
B1
C2

ACCESSORIES FC 100 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
C1
B1
C2

ACCESSORIES FC 103 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
C1
B1
C2

ACCESSORIES FC 200 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
C1
B1
C2

ACCESSORIES FC 300 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B2
C1
C2
B1

Options

Options Cable and wire options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality