Power Card 55kW 690V

130B0281

Power Card 55kW 690V

Product details

Gross weight 1.45 kg
Net weight 1.25 kg
Volume 11.379 dm3
EAN 5710107575961

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 55 KW / 75 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality