Adapter Plate, 395x220mm

130B0185

With the adapter plate you can replace a VLT® 5/6/8000 by a FC drive without having to drill new holes for the FC drive. This makes it easy and fast to replace a VLT® 5/6/8000, and as there will be no drilling there will be no swarf harming the electric components.

The following VLT® 5/6/8000 can be mounted on the Adapter Plate 130B0185:
IP20 Compact: 200-240Volt VLT5001-5006, 380/500Volt VLT5001-5011
IP20/NM1: 200-240Volt VLT6002-6005, 380/460Volt VLT6002-6011, 380-480Volt VLT8006-8011, 550-600Volt VLT 5001-5011, 525-690Volt VLT8002-8011

Product details

Gross weight 1.5 kg
Net weight 1.27 kg
Volume 0 l
EAN 5710107612475

ACCESSORIES for FC-321

VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size A2
A3

ACCESSORIES FC 103 SERIES

Frame Size A2
A3

ACCESSORIES FC 200 SERIES

Frame Size A2
A3

ACCESSORIES FC 300 SERIES

Frame Size A2
A3

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality