Adapter Plate, 395x130mm

130B0184

With the adapter plate you can replace a VLT® 5/6/8000 by a FC drive
without having to drill new holes for the FC drive. This makes it easy
and fast to replace a VLT® 5/6/8000, and as there will be no drilling
there will be no swarf harming the electric components.
The following VLT® 5/6/8000 can be mounted on the Adapter Plate
130B0184:
IP20 Book: 200-240Volt VLT5004-5006/VLT6004-6005, 380/500Volt
VLT5006-5011,
380-460Volt VLT6006-6011

Product details

Gross weight 901.55 g
Net weight 523 g
Volume 11.2 l
EAN 5710107612482

ACCESSORIES for FC-321

/Frame Size A2
A3
/VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size A2
A3

ACCESSORIES FC 103 SERIES

Frame Size A2
A3

ACCESSORIES FC 200 SERIES

Frame Size A2
A3

ACCESSORIES FC 300 SERIES

Frame Size A2
A3

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality