Adapter Plate, 395x90mm

130B0183

With the adapter plate you can replace a VLT® 5/6/8000 by a FC drive
without having to drill new holes for the FC drive. This makes it easy
and fast to replace a VLT® 5/6/8000, and as there will be no drilling
there will be no swarf harming the electric components. The following
VLT® 5/6/8000 can be mounted on the Adapter Plate 130B0183:
IP20 Book: 200-240Volt VLT5001-5003/VLT6002-6003, 380/500Volt
VLT5001-5005, 380-460Volt VLT6002-6005

Product details

Gross weight 0.98 kg
Net weight 0.8 kg
Volume 0 l
EAN 5710107612499

ACCESSORIES for FC-321

Frame Size A1
A2

ACCESSORIES FC 100 SERIES

Frame Size A1
A2

ACCESSORIES FC 103 SERIES

Frame Size A1
A2

ACCESSORIES FC 200 SERIES

Frame Size A1
A2

ACCESSORIES FC 300 SERIES

Frame Size A1
A2

Options

Options Adapter category options

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality