Adapter Plate, 338x279mm

130B0056

With the adapter plate you can replace a VLT® 3000 by a FC drive without having to drill new holes for the FC drive. This makes it easy and fast to replace a VLT® 3000, and as there will be no drilling there will be no swarf harming the electric components.

It is possible to install one or two FC drives in the same place as one VLT® 3000. Or one FC drive with a full size C Option (e.g. MCO305).

The following VLT® 3000 can be mounted on the Adapter Plate 130B0056:
IP00/21: 220/380/500Volt VLT3002-3004 with no brake

Product details

Gross weight 1.33 kg
Net weight 1.33 kg
Volume 0 l
EAN 5710107612512

ACCESSORIES for FC-321

Frame Size A2
VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size A2

ACCESSORIES FC 103 SERIES

Frame Size A2

ACCESSORIES FC 200 SERIES

Frame Size A2

ACCESSORIES FC 300 SERIES

Frame Size A2

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality