DEVItector™V2 High Volt, with hand tracer
12609002
Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Ground ice and snow melting; Sport fields; Floor heating
Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Ground ice and snow melting; Sport fields; Floor heating
Gross weight | 20 Kilogram |
Net weight | 17.2 Kilogram |
Volume | 110.352 Liter |
EAN | 5703466111352 |
Gross weight | 20 Kilogram |
Net weight | 17.2 Kilogram |
Volume | 110.352 Liter |
EAN | 5703466111352 |
Application |
Floor heating Roof frost protection Ground ice and snow melting Asphalt ice and snow melting Sport fields Vineyard frost protection |
Approval | CE |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Description | DEVItector™V2 High Volt, with hand tracer |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 20 |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Other Heating Products |
Type | DEVItector™ II V2 |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Floor heating Roof frost protection Ground ice and snow melting Asphalt ice and snow melting Sport fields Vineyard frost protection |
Approval | CE |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Description | DEVItector™V2 High Volt, with hand tracer |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 20 |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Other Heating Products |
Type | DEVItector™ II V2 |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |