Tracer on crutch, DEVItector™ V2
12609001
Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Ground ice and snow melting; Sport fields; Floor heating
Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Ground ice and snow melting; Sport fields; Floor heating
Gross weight | 5.5 Kilogram |
Net weight | 2.506 Kilogram |
Volume | 117.6 Liter |
EAN | 5703465026602 |
Gross weight | 5.5 Kilogram |
Net weight | 2.506 Kilogram |
Volume | 117.6 Liter |
EAN | 5703465026602 |
Application |
Asphalt ice and snow melting Floor heating Ground ice and snow melting Sport fields Roof frost protection Vineyard frost protection |
Approval | CE |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Description | Tracer on crutch, DEVItector™ V2 |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 20 |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Other Heating Products |
Type | DEVItector™ II V2 |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Asphalt ice and snow melting Floor heating Ground ice and snow melting Sport fields Roof frost protection Vineyard frost protection |
Approval | CE |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Description | Tracer on crutch, DEVItector™ V2 |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 20 |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Other Heating Products |
Type | DEVItector™ II V2 |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |