Accessories, Thermostat accessories, Packing quantity: 1

12500112

Sensor shell M20, Used for product: Sensor cable 3 m 15 KOHM, Santoprene; Room sensor, 426-frame; Room sensor, FUGA-frame; Temperature Sensor 10m NTC15k Santropene; Sensor cable 0.75² 2.5m 16.7 KOHM Q; Temperature Sensor 40m NTC15k Santropene; Outdoor sensor, IP44

Product details

Gross weight 0.02 Kilogram
Net weight 0.02 Kilogram
EAN 5703435031025

 

Application Cold store
Floor heating
Contain batteries No
Description Sensor shell M20
EEE category 5 small equipment (any external dimension < 50 cm)
In scope of WEEE Yes
Package depth [mm] 95 mm
Package width [mm] 20 mm
Packing quantity 1
Product description SENSOR SHELL M20
Product group Accessories
Type Thermostat accessories
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product Room sensor, FUGA-frame
Room sensor, 426-frame
Outdoor sensor, IP44
Sensor cable 3 m 15 KOHM, Santoprene
Temperature Sensor 10m NTC15k Santropene
Sensor cable 0.75² 2.5m 16.7 KOHM Q
Temperature Sensor 40m NTC15k Santropene
Warranty [Year] 2
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality