Scroll compressor, MLZ015T4LP9B

121L8422

Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product details

Gross weight 32.55 Kilogram
Net weight 31 Kilogram
Volume 0.1 Cubic meter
EAN 5702424537302

 

Approval CE
UKCA
UL
Brand technique Scroll compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 380-415/3/50 460/3/60
Configuration code Single
Connection type Brazed
Description MLZ015T4B
Diameter [mm] 164 mm
Discharge connection height [mm] 360 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 8590030
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family MLZ
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP None
Glass mounting Threaded
Glass torque [Nm] 53 N-m
Height from baseplate [mm] 393 mm
High value of nominal voltage at 50Hz [V] 415 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 457 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE and contain batteries No
IP protection class IP22
Liquid injection No
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 414 V
LRA 30 A
Max pressure (PS) - high side 30.8 bar
Max pressure (PS) - low side 26.2 bar
MCC 7 A
Model number MLZ015T4LP9B
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.14 L
Oil drain 1/4'' flare
Oil equalization None
Oil reference 215PZ
Oil type POE
Packing format Industrial pack
Packing quantity 12
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description Scroll compressor MLZ
Refrigerant charge [kg] [Max] 3.63 kg
Refrigerants R134a
R404A
R407A
R407F
R448A
R449A
R452A
R454C
R455A
R513A
RLA 4.5 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration MT
Refrigeration HT
Suction connection height [mm] 231 mm
Suction connection material -
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 33.77 cm³
Technology Scroll
Type MLZ015B
UK RoHS compliance Out of scope
Viscosity [cP] 46 cP
Winding resistance 1-2 [Ohm] 6.72
Winding resistance 1-3 [Ohm] 4.95
Winding resistance 2-3 [Ohm] 6.72

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality