Manifold kit, Oil equalisation adapter
120Z0165
Oil equalisation adaptor. To connect 1/2" tube on 22 mm oil sight glass connection. Includes 1 adaptor 22 mm to 1/2", 2 gaskets.
Oil equalisation adaptor. To connect 1/2" tube on 22 mm oil sight glass connection. Includes 1 adaptor 22 mm to 1/2", 2 gaskets.
Gross weight | 0.26 Kilogram |
Net weight | 0.16 Kilogram |
Volume | 3.407 Liter |
EAN | 5702428980685 |
Gross weight | 0.26 Kilogram |
Net weight | 0.16 Kilogram |
Volume | 3.407 Liter |
EAN | 5702428980685 |
Brand technique | Compressors Accessories |
Description | Oil equalisation adaptor. To connect 1/2" tube on 22 mm oil sight glass connection. Includes 1 adaptor 22 mm to 1/2", 2 gaskets. |
Family | Manifold kit |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Compressors Accessories |
Product Name Description | Manifold kit |
REACH Candidate List substances | No |
Type | Oil equalisation adapter |
Usage | SM, SY, SZ, SH |
Brand technique | Compressors Accessories |
Description | Oil equalisation adaptor. To connect 1/2" tube on 22 mm oil sight glass connection. Includes 1 adaptor 22 mm to 1/2", 2 gaskets. |
Family | Manifold kit |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Compressors Accessories |
Product Name Description | Manifold kit |
REACH Candidate List substances | No |
Type | Oil equalisation adapter |
Usage | SM, SY, SZ, SH |