Scroll compressor, ECH087T2LC6
120U0251
This product has been discontinued.
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Multi pack
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Multi pack
Gross weight | 49.07 Kilogram |
Net weight | 46.01 Kilogram |
EAN | 5702428213738 |
Gross weight | 49.07 Kilogram |
Net weight | 46.01 Kilogram |
EAN | 5702428213738 |
Brand technique | Scroll compressor |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
Contain batteries | No |
Description | ECH087T2 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | ECH |
In scope of WEEE | No |
Model number | ECH087T2LC6 |
Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
Packing format | Multi pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor ECH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
Segment usage | Heating |
Technology | Scroll |
Type | ECH087 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Brand technique | Scroll compressor |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
Contain batteries | No |
Description | ECH087T2 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | ECH |
In scope of WEEE | No |
Model number | ECH087T2LC6 |
Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
Packing format | Multi pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor ECH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
Segment usage | Heating |
Technology | Scroll |
Type | ECH087 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |