Scroll compressor, SH090A7ALC
120H0008
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Industrial pack
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Industrial pack
Gross weight | 61.91 Kilogram |
Net weight | 58 Kilogram |
Volume | 0.095 Cubic meter |
EAN | 5702428585439 |
Gross weight | 61.91 Kilogram |
Net weight | 58 Kilogram |
Volume | 0.095 Cubic meter |
EAN | 5702428585439 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 500/3/50 575/3/60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
Description | SH090-7 |
Diameter [mm] | 243 mm |
Discharge connection height [mm] | 451 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8560004 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Factory HP [bar] | 0 bar |
Factory LP [bar] | 0 bar |
Family | SH |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High value of nominal voltage at 50Hz [V] | 500 V |
High value of nominal voltage at 60Hz [V] | 575 V |
High value of voltage range at 50Hz [V] | 550 V |
High value of voltage range at 60Hz [V] | 632 V |
IP protection class | IP54 (with cable gland) |
Low value of nominal voltage at 50Hz [V] | 500 V |
Low value of nominal voltage at 60Hz [V] | 575 V |
Low value of voltage range at 50Hz [V] | 450 V |
Low value of voltage range at 60Hz [V] | 517 V |
LRA | 84 A |
Maximum Operating Current [MOC] | 14 A |
MCC | 18 A |
Model number | SH090A7ALC |
Motor protection | Internal overload protector |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3 L |
Oil equalization | 1-3/4"Rotolock |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 680 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 494 kg |
Packaging width [mm] | 950 mm |
Packing format | Industrial pack |
Packing quantity | 8 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor SH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5.9 kg |
Refrigerants | R410A |
RLA | 12.9 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | bff3e2c3-5aad-40f0-b874-7eee67aaf788 |
SCIP dossier product name | CSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 235 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 1/8 in |
Swept volume [cm3] | 88.4 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 48.7 bar |
Test LP [bar] [Max] | 33.3 bar |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 482 mm |
Type | SH090 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
19 21 24 12 13 18 |
UL evaluated | Yes |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 2.34 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 500/3/50 575/3/60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
Description | SH090-7 |
Diameter [mm] | 243 mm |
Discharge connection height [mm] | 451 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8560004 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Factory HP [bar] | 0 bar |
Factory LP [bar] | 0 bar |
Family | SH |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High value of nominal voltage at 50Hz [V] | 500 V |
High value of nominal voltage at 60Hz [V] | 575 V |
High value of voltage range at 50Hz [V] | 550 V |
High value of voltage range at 60Hz [V] | 632 V |
IP protection class | IP54 (with cable gland) |
Low value of nominal voltage at 50Hz [V] | 500 V |
Low value of nominal voltage at 60Hz [V] | 575 V |
Low value of voltage range at 50Hz [V] | 450 V |
Low value of voltage range at 60Hz [V] | 517 V |
LRA | 84 A |
Maximum Operating Current [MOC] | 14 A |
MCC | 18 A |
Model number | SH090A7ALC |
Motor protection | Internal overload protector |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3 L |
Oil equalization | 1-3/4"Rotolock |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 680 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 494 kg |
Packaging width [mm] | 950 mm |
Packing format | Industrial pack |
Packing quantity | 8 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor SH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5.9 kg |
Refrigerants | R410A |
RLA | 12.9 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | bff3e2c3-5aad-40f0-b874-7eee67aaf788 |
SCIP dossier product name | CSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 235 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 1/8 in |
Swept volume [cm3] | 88.4 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 48.7 bar |
Test LP [bar] [Max] | 33.3 bar |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 482 mm |
Type | SH090 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
19 21 24 12 13 18 |
UL evaluated | Yes |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 2.34 Ohm |