Reciprocating compressor, VTZ171AGNR1A
120B0055
Refrigerants: R404A; R407C; R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack
Refrigerants: R404A; R407C; R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack
Gross weight | 36 Kilogram |
Net weight | 33 Kilogram |
EAN | 5702428666046 |
Gross weight | 36 Kilogram |
Net weight | 33 Kilogram |
EAN | 5702428666046 |
Brand technique | Reciprocating compressor |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 380-480/3/50-60 |
Description | VTZ171-G |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VTZ |
In scope of WEEE and contain batteries | No |
Max pressure (PS) - high side | 29.4 bar |
Max pressure (PS) - low side | 22.6 bar |
Model number | VTZ171AGNR1A |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Packing format | Industrial pack |
Packing quantity | 6 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor VTZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R407C |
SCIP dossier no. | 6971587b-85b6-4808-886d-274e8a9998d4 |
Segment usage | Refrigeration MT |
Type | VTZ171 |
UK RoHS compliance | Out of scope |
Brand technique | Reciprocating compressor |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 380-480/3/50-60 |
Description | VTZ171-G |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VTZ |
In scope of WEEE and contain batteries | No |
Max pressure (PS) - high side | 29.4 bar |
Max pressure (PS) - low side | 22.6 bar |
Model number | VTZ171AGNR1A |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Packing format | Industrial pack |
Packing quantity | 6 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor VTZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R407C |
SCIP dossier no. | 6971587b-85b6-4808-886d-274e8a9998d4 |
Segment usage | Refrigeration MT |
Type | VTZ171 |
UK RoHS compliance | Out of scope |