Condensing Units Accessories & Spare parts, Compressor, FR6DL
118U5373
Refrigerants: R404A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
Refrigerants: R404A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
Gross weight | 10.6 Kg |
Net weight | 10.5 Kg |
Volume | 38.313 Liter |
EAN | 5702424651855 |
Gross weight | 10.6 Kg |
Net weight | 10.5 Kg |
Volume | 38.313 Liter |
EAN | 5702424651855 |
Brand technique | Condensing Units Accessories & Spare parts |
Compressor power supply [V] | 220-240/1/50 |
Description | FR6DL |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Model number | FR6DL |
Product group | Condensing Units Accessories & Spare parts |
Product Name Description | Compressor |
Refrigerants | R404A |
Segment usage |
Refrigeration HT Refrigeration MT |
Type | FR |
Brand technique | Condensing Units Accessories & Spare parts |
Compressor power supply [V] | 220-240/1/50 |
Description | FR6DL |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Model number | FR6DL |
Product group | Condensing Units Accessories & Spare parts |
Product Name Description | Compressor |
Refrigerants | R404A |
Segment usage |
Refrigeration HT Refrigeration MT |
Type | FR |